Description: 
  • SMPTE 311M and ARIB versions
  • SMPTE cable assembly / SMPTE camera cable
  • High durability construction.
  • Hybrid cable fibre and copper
  • Excellent flexing and twist capability coping with rough handling by rigging crews.
  • Superior load bearing capabilities – can be driven over by trucks whilst in operation.
  • High tensile strength.
  • Compatible with LEMO fiber connector 3K.93C series

 

Main Features: 
  • AWG 20/22
  • Outerdiameter 9.2mm
  • UL listing :AWM style 21971
  • Allowable tension:700 N
  • PUR version for temperatures below -20°C
Applications: 
  • Outside broadcast
  • OB van
  • Production and mobile truck
  • Field installations