
- Home
- Solutions
- SPECIALTIES
- 3K.93C.Y - SMPTE Hybrid
- FUW.3K.93C.YSVC96
Electrical Configuration
- Number of contacts Low Voltage
- 2
- Contact Termination Low voltage
- Crimp
- Number of contacts High Voltage
- 2
- Contact Termination High voltage
- Crimp
- Nb of contacts Fiber optic
- 2
- Insert configuration value
- 3K.93C - 2 FO Type F2, 2 HV + 2 LV
- Rated current
- 10 A
- Fiber Optic Contact
- Type F2
- Vtest power/signal (AC)
- 2250V , 1000V
- Working voltage power/signal(AC)
- 600V , 42V
- Cable type
- SMPTE 311M or EBU R100
- Wire Size/AWG
- 24 - 20
Form & Material
- Shell style / Model id
- FU - Straight plug 'Y' new design, cable collet adapter and long shell for fitting a bend relief with cap (with enhanced screen efficiency)
- Plug
- Straight
- Housing material
- Special housing (see notes for details)
- Locking system
- Push-pull
- Keying
- 5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts)
- Weight
- 98.27 g
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 20000 mating cycles
- Temperature range
- -40°C / +80°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm
CAD

- Digital HDTV cameras in outdoor environments (IP68)
- Conforms to ARIB, SMPTE & EBU standards
- Push-Pull latching system
- Robust construction
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.