- Home
- Solutions
- SPECIALTIES
- 3K.93C.Y - SMPTE Hybrid
- FMW.3K.93C.YSMC96Z
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- Contact Termination High voltage
- Crimp
- Fiber optic
- 2
- Contact Termination Fiber optic
- Crimp
- Insert configuration value
- 3K.93C - 2 FO Type F2, 2 HV + 2 LV
- Rated current
- 10 Amps
- Fiber Optic Contact
- Type F2
- Vtest power/signal (AC)
- 2250V , 1000V
- Working voltage power/signal(AC)
- 600V , 42V
- Contact Type
- Crimp
- Cable type
- Cable type:|A| SMPTE 311M or EBU R100|S|
- Number of contacts Low Voltage
- 2
- Number of contacts High Voltage
- 2
- Wire Size/AWG
- 24 - 20
Form & Material
- Shell style / Model id
- FM - Fixed plug 'Y' design with round flange (4 hole fixing), cable adapter, with bend relief nut
- Plug
- Fixed
- Housing material
- Special housing (see notes for details)
- Locking system
- Push-pull
- Keying
- 5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts)
- Variant
- Nut for fitting a bend relief
- Weight
- 154.47 g
Environment
- Environmental protection (IP rating)
- IP50
- Minimal temperature
- -40°C / +80°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm
Technical plans
Dimensions
A | S|L | M | P | |
---|---|---|---|---|
mm. | 38 | 130 | 10 | 30 |
in. | 1.5 | 5.12 | 0.39 | 1.18 |
Solutions Selection Guide
Broadcast audio video
Broadcast HDTV - 3K.93C series - SMPTE
Broadcast HDTV - 3K.93C.Y series - SMPTE 304
Compact splice tray- 2U Rack
Other documents
3K.93C.Y - SMPTE Hybrid
Main Features
- Digital HDTV cameras in outdoor environments (IP68)
- Conforms to ARIB, SMPTE & EBU standards
- Push-Pull latching system
- Robust construction
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
tt
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.