The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Contact Termination Low voltage
Crimp
Fiber optic
2
Insert configuration value
3K.93C - 2 FO Type F2, 2 HV + 2 LV
Rated current
10 Amps
Fiber Optic Contact
Type F2
Vtest power/signal (AC)
2250V , 1000V
Working voltage power/signal(AC)
600V , 42V
Cable type
Cable type:|A| SMPTE 311M or EBU R100|S|
Number of contacts Low Voltage
2
Number of contacts High Voltage
2
Wire Size/AWG
24 - 20
Form & Material
Shell style / Model id
PU - Free receptacle, 'Y' design, cable collet adapter and long shell for fitting a bend relief with cap (with enhanced screen efficiency)
Socket / Receptacle
Free
Housing material
Special housing (see notes for details)
Locking system
Push-pull
Keying
5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts)
Weight
110.58 g
Environment
Environmental protection (IP rating)
IP68
Minimal temperature
-40°C / +80°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Cable fixation
Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
8.90 - 9.50 mm
Dimensions
A
L
mm.
23
98
in.
0.91
3.86
Solutions Selection Guide
Broadcast HDTV - 3K.93C series - SMPTE
Broadcast HDTV - 3K.93C.Y series - SMPTE 304
Compact splice tray- 2U Rack
Other documents
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Main Features
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Robust construction
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Discover
Chat with us , powered by LiveChat