LEMO Middle East Connectors LLC

LEMO Middle East Connectors LLC

To serve as a hub for customers in the Middle East, LEMO Middle East was founded in 2016. Its office is currently located in Dubai, United Arab Emirates, and its warehouse is situated inside the Jebel Ali Free Zone for easy export supply operations.

How can we help ?

Address

Concorde Tower 11th Floor, Office 1102, Dubai Media City P.O. Box 449849, Dubai, United Arab Emirates

Contact

info-me@lemo.com +971 55 222 3677
Local Key Services Available

Site Services


LEMO Middle East built a highly skilled team proficient in on-site termination and testing for all broadcast connectivity solutions. This team consistently delivers projects with 100% operability track record. 

Product Development


LEMO Middle East is continuously putting efforts to develop new broadcast solutions from modules, accessories, and tools.  
 

 

Specialisation

Broadcast Network Infrastructure System
 

LEMO Middle East is the subsidiary of LEMO that specializes in the Broadcast segment. We are experienced and technically capable of providing full solution of Broadcast Network Infrastructure System and guarantees end to end quality connection as per the international standards.

LEME maintains an effective warehouse system of the complete system components from connectors, cables, and accessories. Additionally, we customize camera boxes and OB enclosures to meet the specifications of a project.

Clients can benefit from LEME's ability to arrange all necessary project materials for any infrastructure project in a single shipment in a full broadcast package from Dubai to any location in the world.

LEMO Middle East is the subsidiary of LEMO that specializes in the Broadcast segment. We are experienced and technically capable of providing full Broadcast Network Infrastructure System solutions and guaranteeing end-to-end quality interconnection as per international standards.
 


LEME maintains an effective warehouse system of the complete system components from connectors, cables, and accessories. Additionally, we customize camera boxes and OB enclosures to meet the specifications of a project.

Clients can benefit from LEME's ability to arrange all necessary project materials for any infrastructure project in a single shipment in a complete broadcast package from Dubai to any location worldwide. 

 

Broadcast Camera Cable Assembly Supply



As one of the subsidiaries with the biggest store of broadcast components, LEME holds a practical stock for the common camera cable configurations, ready for supply.  
 

 

Highlights on our latest projects

Lusail Iconic Stadium

FIFA WORLD CUP QATAR 2022

LEMO Middle East contributed to the Qatar FIFA World Cup 2022, supplying 3K.93C connectors, LEMO hybrid fiber optic cables and other broadcast materials for 5 out of 8 stadiums; including the Lusail Iconic Stadium- which hosted the final game of the 2022 FIFA World Cup.

Extract of Mr. Tom Smider's interview, Qatar Stadiums Managing Director.

Why did you choose LEMO Group solutions?

“LEMO connectors are a standard in the broadcast industry. The quality level of the product is amazing, and customer support is absolutely on the highest professional level.”

Mr. Tom Smider, Managing Director - AVC Doha Local Qatari System Integrator for FIFA World Cup.
 

Learn more
Fifa Club World Cup

CLUB WORLD CUP UAE 2021

LEMO Middle East Connectors LLC teams supplied and installed the systems in both stadiums in a span of only 2 weeks. The fully tested system was handed over and operated during the tournament.

We supplied and implemented the backbone fibre cabling for the VAR systems of both Al Nahyan and Mohamed Bin Zayed Stadiums used in the FIFA Club World Cup 2021 UAE held last February 2022.

Get a glimpse of 3 LEMO Splice boxes and trays

LEMO Splice box for broadcasting
LEMO 3K.93C Pigtails Splice Box

This is the ideal method to fix 3K.93C connectors at any site for Broadcast Infrastructure Systems.

Key features & benefits :

  • Modular system
  • Small dimensions and low weight
  • Craft friendly - protection for facility and user connections
  • Easy wall mounting
  • Easy exchangeable panel for most common optical connector types (SC/Duplex LC)
  • Complete with cable clamps inside for firm holding of hybrid cable.

    In February 2021, LEMO launched a new Splice Box that is an ideal wall mount interconnect indoor cabinet designed for splice up to 4 LEMO 3K.93C Pigtail connectors & 4 power Plastic connectors MATE-N-LOK (6 way). It can be used for types of optical adapters (SC, LC, E2, etc.).

    Find out more in the leaflet

LEMO 2U 19-inch Rack-Mounted 3K.93C Splice Tray
LEMO 2U 19-inch Rack-Mounted 3K.93C Splice Tray

LEMO 19-inch 3K.93C SMPTE 2U RackMounted Splice Tray is an easy and reliable installation solution. Every system can accommodate up to eight SMPTE pigtails with complete accessories and proper provision for straightforward installation.

Proper solution for OB Van connections.

Key features & benefits :

  • Configurable modular construction, have provision up to eight LEMO EDW / FXW bulkhead connectors.
  • Pre-installed LEMO 3K.93C bulkhead connectors, factory terminated to internal fibre-optic and quick mate electrical connectors. 
  • Design compatible with all standard 19” 2U racking systems.
  • Reduced application space requirements enabling simplified system level architecture.
  • Simplified installation process. 
  • Improved performance through factory terminated fibre-optic interface contacts and an optimized internal cable management system.
LEMO Half Rack 3K.93C SMPTE  2U Rack-Mounted Splice Tray
LEMO Half Rack 3K.93C SMPTE 2U Rack-Mounted Splice Tray

The new WST.HT Splice Tray offers users the ability to install a space saving and robust HD video bulkhead interface solution quickly and easily without compromising performance and uses a reduced depth of 18 cm while maintaining its full functionality.

Key features & benefits :

  • Compact, aluminium-magnesium alloy ENAW-5754 material chassis design with easy internal access 
  • A configurable modular construction which accommodates up to three LEMO EDW/FXW bulkhead connectors 
  • Inline internal breakout design providing uniform and optimized fibre bend radii across all terminals 
  • Suitable for 2U 19” Half rack systems 
  • Common off-the-shelf components and sub-assemblies enabling easy system upgrades and field servicing
  • Durable powder coat finish in RAL 9005 colour (black)


 

Contact us
Contact-us-1576x512.jpg

Do you have a challenging project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today. 

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you – and adding your business to our thousands of longstanding satisfied customers, partners and employees – very soon.