PVG.1W.304.CLLC60

Number of contacts Low Voltage
4
Wire Size/AWG
30 - 22
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Threaded
Jacket cable outside diameter [mm]
5.60 - 6.00 mm
Size
1W

Electrical Configuration

Contact Termination Low voltage
Solder
R (max)
4.8 mOhm
Insert configuration value
1W.304 - 4 Low Voltage
Rated current
10 Amps
Vtest (contact-contact)
1350 V (AC) 1900 V (DC)
Vtest (contact-shell)
1450 V (AC) 2100 V (DC)
Contact Type
Solder
Max. Solid Conductor
0.34 mm^2 (AWG 22)
Max. Stranded Conductor
0.34 mm^2 (AWG 22)
Bucket Dia.
0.8 mm (0.031in)
Contact Dia.
0.9 mm (0.035in)
Number of contacts Low Voltage
4
Protocol
USB 2.0 (480Mb/s)
Wire Size/AWG
30 - 22
Gender
Standard

Form & Material

Shell style / Model id
PV - Free socket, cable collet
Socket / Receptacle
Free
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
Weight
19.06 g

Environment

Technical domain
Specialties and Other
Environmental protection (IP rating)
IP68
Minimal temperature
-20°C / +200°C
Climatical Category
20/200/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
5.60 - 6.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/b/types/1_304_f.gif
https://web.lemo.com/img/Illustrations/w/models/pvg.gif
https://web.lemo.com/img/Illustrations/w/keys/g.gif

Dimensions

A B e L S1 S2 S3
mm. 18.3 11 M16x1.0 45 16 14.5 9
in. 0.72 0.43 1.77 0.63 0.57 0.35
icon pdf
High Pressure - under water W series
icon pdf
Solutions Selection Guide
icon pdf
Product brief - High-speed data transfer
icon pdf
75Ω/3GHz coaxial contact
icon pdf
High-speed data transfer
W - Underwater
W - Underwater
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Main Features
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.