W - Underwater
- Screw locking
- High hydrostatic pressure environments (5 to 30 bar)
- Keying system
| Description | Description Flawless performances in highly regulated environments such as nuclear hot cells | Description High water pressure screw locking connectors designed for demanding marine and underwater applications | Description Single contact high voltage connectors in high grade materials |
| Locking | Locking Push-Pull telemanipulator | Locking Screw locking | Locking Push-Pull |
| Size | Size 4 sizes from ø 22.0 to ø 45.0 mm (plugs) | Size 6 sizes from Ø 17.2 to 50.0 mm (plugs) | Size 3 sizes from Ø 13.0 to 47.0 mm (plugs) |
| Keying | Keying 2 keyway | Keying 4 keyway | Keying No keyway (unipole) |
| Shell Types | Shell Types Special shell design | Shell Types Over 9 shell styles | Shell Types Over 19 shell styles |
| Shell Material | Shell Material Stainless steel | Shell Material Stainless steel or Brass | Shell Material Brass |
| Plating | Plating - | Plating Chrome on brass version | Plating Chrome |
| Cable Diameter | Cable Diameter 6.1 to 30.0 mm | Cable Diameter 1 to 23.5 mm | Cable Diameter 1.2 to 31.3 mm |
| NB of contact | NB of contact 2 to 64 | NB of contact 1 to 64 | NB of contact 1 |
| AWG | AWG 8 to 32 | AWG 8 to 32 | AWG 2 to 21 |
| Contact types | Contact types Multipole • Coax | Contact types Multipole • Coax • Fibre • Fluidic | Contact types High Voltage |
| Contact Termination | Contact Termination Solder / Crimp | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder |
| Test Voltage | Test Voltage up to 5 kV DC | Test Voltage up to 5 kV DC | Test Voltage up to 50 kV DC |
| Sealing Level | Sealing Level IP66 | Sealing Level IP68, 30 bars | Sealing Level IP50 |
| Temperature Range | Temperature Range -40°C to 160°C | Temperature Range -20°C to 200°C | Temperature Range -55°C to 230°C |
| Mating Cycles | Mating Cycles > 5000 | Mating Cycles > 1000 | Mating Cycles > 1000 |
The W series is designed for high hydrostatic pressure environments, for example for underwater applications to approx. 300 metres (5 to 60 bars depending on socket size). The W series with screw locking is field-proven, and constructed for extreme conditions such as long immersion in saltwater. Multiple keys allow for high contact density and prevent mis-mating. W series connectors are suitable for test and measurement applications and the oil and gas, nuclear, chemical, marine and aerospace industries. This series offers a large selection of insert configurations, a variety of sizes and models, and electromagnetic (EMC) shielding.
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- Solder
- Contacts
- 6 FO Type F2+ 4 High Voltage + 2 Low Voltage
- Plug
- Straight
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 9.60 - 10.50 mm
- Contacts
- 6 FO Type F2+ 4 High Voltage + 2 Low Voltage
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- Solder
- Contacts
- 9 FO Type F2+ 3 Low Voltage
- Plug
- Straight
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 9.60 - 10.50 mm
- Contacts
- 9 FO Type F2+ 3 Low Voltage
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- Solder
- Contacts
- 1 Triax (75 Ohm), 32 LV
- Plug
- Straight
- Termination
- Solder
- Jacket cable outside diameter [mm]
- 11.60 - 12.50 mm
- Contacts
- 1 Triax (75 Ohm), 32 LV
- Plug
- Straight
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 10.10 - 10.50 mm
- Contacts
- 6 Low Voltage
- Plug
- Straight
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 8.10 - 8.50 mm
- Contacts
- 4 Low Voltage
- Plug
- Straight
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 7.60 - 8.00 mm
- Contacts
- 4 Low Voltage
- Plug
- Straight
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 6.60 - 7.00 mm
- Contacts
- 4 Low Voltage
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- PCB - Straight
- Contacts
- 14 Low Voltage
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- PCB - Straight
- Contacts
- 3 Low Voltage
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- PCB - Straight
- Contacts
- 10 Low Voltage
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- PCB - Straight
- Contacts
- 12 Low Voltage
- Socket / Receptacle
- Fixed Panel Front Mounted
- Termination
- PCB - Straight
- Contacts
- 16 Low Voltage

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.