Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- W - Underwater
- EVA.1W.304.CLL
Electrical Configuration
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 1W.304 - 4 Low Voltage
- Rated current
- 10 Amps
- Vtest (contact-contact)
- 1350 V (AC) 1900 V (DC)
- Vtest (contact-shell)
- 1450 V (AC) 2100 V (DC)
- Contact Type
- Solder
- Max. Solid Conductor
- 0.34 mm^2 (AWG 22)
- Max. Stranded Conductor
- 0.34 mm^2 (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.035in)
- Number of contacts Low Voltage
- 4
- Protocol
- USB 2.0 (480Mb/s)
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- EV - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- 2 keys (alpha=30, Plug: male contacts, Receptacle: female contacts)
- Weight
- 17.08 g
Environment
- Technical domain
- Specialties and Other
- Environmental protection (IP rating)
- IP68
- Minimal temperature
- -20°C / +200°C
- Climatical Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Technical plans
Dimensions
A | B | e | e1 | E | L | N | S1 | S2 | S3 | |
---|---|---|---|---|---|---|---|---|---|---|
mm. | 18.3 | 19.5 | M14x1.0 | M16x1.0 | 8 | 27 | 8 | 12.5 | 14.5 | 17 |
in. | 0.72 | 0.77 | 0.31 | 1.06 | 0.31 | 0.49 | 0.57 | 0.67 |
High Pressure - under water W series
Solutions Selection Guide
Product brief - High-speed data transfer
75Ω/3GHz coaxial contact
High-speed data transfer
W - Underwater
Main Features
- Screw locking
- High hydrostatic pressure environments (5 to 30 bar)
- Keying system
Contact us
tt
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.