FFA.00.250.CLAC15Z

Coax
1
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.10 - 1.40 mm

Electrical Configuration

Coax
1
Contact Termination Coax
Solder
R (max)
6.1 mOhm
Insert configuration value
0.25 - 1 Coax (50 Ohm)
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
4 Amps
Impedance
50 Ohm
VSWR
1.09 + 0.11 * f/GHz
Vtest
2100 V (AC), 3000 V (DC)
Contact Type
Coaxial 50 Ohm (Solder)
Test voltage
2.1 kV (rms)
Cable type
Cable type:|A|Huber Suhner K01152|S|
Bucket Dia.
0.6 mm (0.024in)
Contact Dia.
0.7 mm (0.028in)

Form & Material

Shell style / Model id
FFA - Straight plug with cable collet and nut for fitting a bend relief
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Variant
Nut for fitting a bend relief
Weight
3.83 g

Environment

Environmental protection (IP rating)
IP50
Minimal temperature
-55°C / +250°C
F ret (min)
100 N
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
1.10 - 1.40 mm

Technical plans

https://web.lemo.com/img/Illustrations/00/types/00_250_m.gif
https://web.lemo.com/img/Illustrations/00/models/ffa_z.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A M L
mm. 6.4 25.5 33.5
in. 0.25 1 1.32
icon pdf
Solutions Selection Guide
icon pdf
00 and 01 coaxial series (Nim Camac)
icon pdf
Cable assembly for non destructive testing
00 - NIM-CAMAC
00 - NIM-CAMAC
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Main Features
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.