Description: 

• Single mode fibre

Main Features: 

• Push-Pull self-latching
• Temp. range -20°C to 85°C
• High shock and vibration resistance
• Reliable and secure
• Easy to deploy and operate
• LED indicators TX signal / RX signal / Power
• 10/100 BaseT ethernet
• Distance over 20 km


• IP68
• For cable ø 2.6 to 10.5 mm