CONNECTED magazine n°20

Kuwait’s stadium upgrade shines at the Arabian Gulf Cup
The 26th edition of the Arabian Gulf Cup, known as Khaleeji Zain 26, took place in Kuwait from 21st December 2024 to 4th January 2025, bringing together the eight members of the Arab Gulf Cup Football Federation. To accommodate the high-profile event, Kuwaiti stadiums underwent significant upgrades, with a new permanent broadcast network infrastructure provided by local system integrator Smart Eng

UN ŒIL SUR VOTRE PATIENT
IDMED, une petite entreprise de MedTech basée à Marseille, développe et commercialise des dispositifs médicaux innovants pour l'anesthésie et les soins intensifs.

VoidSense - Enhancing Reliability in Railway Track Monitoring
VoidSense uses a linear sensor which is clamped to the body of the device, and this connects to the device via a short length of screened cable and a connector, which was initially an M12-type industrial connector, but these were fiddly, difficult to confirm a positive connection and potentially open to manufacturing issues with screw terminal connections.

Giant collider to reveal the secrets of the universe
CERN, celebrating its 70th anniversary this year, has revealed new details about its giant particle accelerator project. The Future Circular Collider promises a decisive leap forward in our knowledge of matter.

LA CLÉ DES AIRS
Toujours plus volumineuses, les données de mission d’opérations aériennes sont aussi toujours plus sensibles. Une startup propose une nouvelle solution «Engineered in Switzerland» pour les transférer en toute simplicité: la clé USB robuste la plus rapide et offrant la plus grande capacité de stockage du marché.

One connector, infinite possibilities
Up until now, a custom connector meant a tailor-made development project. Not anymore. LEMO has designed a brand-new modular connector, which includesa compact, high-density PCB intelligent module - a new progressive modular concept. Ready to launch the first model integrating all the innovative features, the REDEL MP.