The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Nb of contacts Coax
1
Insert configuration value
0.25 - 1 Coax (50 Ohm)
Insulator
T: PTFE
Rated current
4 A
OHM
50
Test voltage
1.1 kV (rms)
Form & Material
Shell style / Model id
FTL - T-plug with two receptacles (90 degree)
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular (can rotate)
Colour
Grey
Weight
7.13 g
Environment
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +260°C (max. temperature valid for short periods of use.)
F ret (min)
100 N
Salt Spray Corrosion
>144 hr
Cable fixation
Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Dimensions
L
A
mm.
28
9
in.
1.1
0.35
Connecteur circulaire miniature
Environnements intérieurs/protégés (IP50)
Système de verrouillage Push-Pull
Configurations des contacts coaxiaux
Caractéristiques principales
Connecteur circulaire miniature
Environnements intérieurs/protégés (IP50)
Système de verrouillage Push-Pull
Configurations des contacts coaxiaux
Service d'assemblage de câbles
Recevez le même niveau de qualité pour vos assemblages de câbles que vous attendez des connecteurs Push-Pull de LEMO.
Découvrez
Chat with us , powered by LiveChat