The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
10
Contact Termination Low voltage
Crimp
R (max)
4.8 mOhm
Insert configuration value
T.310 - 10 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
8 A
Vtest (contact-contact)
2.6 kV (DC)
Vtest (contact-shell)
3 kV (DC)
Contact retention
30 N
Max. Conductor
0.5 mm^2 (AWG 20)
Min. Conductor
0.25 mm^2 (AWG 24)
Bucket Dia.
1.1 mm (0.043in)
Contact Dia.
0.9 mm (0.035in)
Wire Size/AWG
24 - 20
Gender
Standard
Form & Material
Shell style / Model id
EG - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Black
Environment
Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
>3000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Resistance to vibration
15 g [10 Hz - 2000 Hz]
Shock Resistance
100 g [ 6 ms]
Salt Spray Corrosion
>1000 hr
Cable fixation
Jacket cable outside diameter [mm]
1.00 - 12.60 mm
Dimensions
A
B
e
E
L
M
N
S1
S2
mm.
18.5
19.6
M15x1.0
13.5
23.6
1.8
24.6
13.5
17
in.
0.73
0.77
0.53
0.93
0.07
0.97
0.53
0.67
Système de verrouillage Push-Pull & Auto-Largable
Plusieurs clés de détrompage robustes disponibles
Caractéristiques principales
IP68
Système de verrouillage Push-Pull & Auto-Largable
Design Miniature
Plusieurs clés de détrompage robustes disponibles
Service d'assemblage de câbles
Recevez le même niveau de qualité pour vos assemblages de câbles que vous attendez des connecteurs Push-Pull de LEMO.
Découvrez
Chat with us , powered by LiveChat