The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts High Voltage
2
Contact Termination High voltage
Solder
Insert configuration value
3E.432 - 2 High Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Test voltage LV Ue (kV rms)
-
Working voltage HV contact - Us (kV rms)
2.1
Form & Material
Shell style / Model id
ERA - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Colour
Grey
Weight
64.46 g
Environment
Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr
Cable fixation
Jacket cable outside diameter [mm]
2.60 - 22.60 mm
Dimensions
A
B
e
E
L1
M
S1
S3
mm.
31
34
M24x1.0
11
58
6
22.5
30
in.
1.22
1.34
0.43
2.28
0.24
0.89
1.18
Environnements extérieurs/exposés (IP68)
Système de verrouillage automatique Push-Pull
Caractéristiques principales
Environnements extérieurs/exposés (IP68)
Système de verrouillage automatique Push-Pull
7 tailles
Insert étagé
Inserts de la série S
Service d'assemblage de câbles
Recevez le même niveau de qualité pour vos assemblages de câbles que vous attendez des connecteurs Push-Pull de LEMO.
Découvrez
Chat with us , powered by LiveChat