The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
55
Contact Termination Low voltage
Crimp
R (max)
4.8 mOhm
Insert configuration value
LM.355 - 55 (0.9 mm) Low Voltage
Insulator
L: PEEK
Rated current
3.5 A
Test voltage (kV rms) Contact-contact
1.65
Test voltage (kV rms) Contact-shell
1.95
Contact retention
30 N
Max. Conductor
0.5 mm^2 (AWG 20)
Min. Conductor
0.25 mm^2 (AWG 24)
Bucket Dia.
1.1 mm (0.043in)
Contact Dia.
0.9 mm (0.035in)
Wire Size/AWG
24 - 20
Gender
Standard
Form & Material
Shell style / Model id
PM - Free receptacle with knurled grip
Socket / Receptacle
Free
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Ratchet
Keying
R: 5 keys (alpha=105, beta=115, gamma=30, delta=20, plug: male contacts, receptacle: female contacts)
Colour
Grey
Environment
Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
3000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-79
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr
Cable fixation
Cable termination protection
Heatshrink
Fixation type
Heatshrink
Jacket cable outside diameter [mm]
11.35 - 22.70 mm
Dimensions
A
B
C
D
Ls
Lr
P
X
mm.
28.5
23.9
28
22.7
28.2
30.1
7.9
7.6
in.
1.12
0.94
1.1
0.89
1.11
1.19
0.31
0.3
Environnements difficiles (IP68)
Accouplement à rochet, forte résistance aux chocs et aux vibrations
Revêtement anthracite furtif
Construction légère et compacte
Système multi-clefs robuste avec code couleur
Caractéristiques principales
Environnements difficiles (IP68)
Accouplement à rochet, forte résistance aux chocs et aux vibrations
Revêtement anthracite furtif
Construction légère et compacte
Système multi-clefs robuste avec code couleur
3D Draw:
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
Service d'assemblage de câbles
Recevez le même niveau de qualité pour vos assemblages de câbles que vous attendez des connecteurs Push-Pull de LEMO.
Découvrez
Chat with us , powered by LiveChat