
- Accueil
- Solutions
- ORIGINALS
- B - Indoor keyed
- PKJ.5B.892.CNAD155
Electrical Configuration
- Number of contacts Low Voltage
- 10
- Contact Termination Low voltage
- Solder
- Nb of contacts Coax
- 6
- Contact Termination Coax - Conductor fixing
- Solder
- Contact Termination Coax – Screen fixing
- Crimp
- Insert configuration value
- 5B.892 - 6 Coax (75 Ohm), 10 Low V.
- Insulator
- N: PBT (discontinued)
- Rated current
- 7 A
- OHM
- 75
- Test voltage (kV DC)
- 1
- Cable type
- RG 59 B/U
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- PK - Fixed receptacle, nut fixing, cable collet
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
- Weight
- 339.62 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 13.60 - 15.50 mm
Technical plans



Dimensions
L | M | S1 | S2 | e | E | A | B | |
---|---|---|---|---|---|---|---|---|
mm. | 99 | 3 | 33.5 | 30 | M35x1.0 | 11 | 40 | 40 |
in. | 3.9 | 0.12 | 1.32 | 1.18 | 0.43 | 1.57 | 1.57 |

- Système de verrouillage Push-Pull
- 8 tailles
- Jusqu'à 64 contacts
- Plusieurs clés de détrompage disponibles
- Intérieur / environnements protégés (IP50)
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.


Recevez le même niveau de qualité pour vos assemblages de câbles que vous attendez des connecteurs Push-Pull de LEMO.

Vous avez
un projet
ambitieux?
Quelque soit vos besoins, LEMO a une solution prête à être implémentée dès aujourd'hui.
Prenez un instant pour nous contacter et décrire votre projet, vos spécifications techniques et vos délais. Nous sommes prêts à vous écouter et impatients de collaborer avec vous – et de vous compter bientôt parmi nos milliers de clients, partenaires et employés satisfaits et fidèles.