The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
1
Contact Termination Low voltage
Solder
Number of contacts High Voltage
1
Contact Termination High voltage
Solder
Insert configuration value
0B.701 - 1 High V. 1 Low V.
Insulator
J: PEEK/PEEK
Rated current
7 A
Test voltage HV Ue (kV dc)
8.3
Test voltage HV Ue (kV rms)
5.9
Test voltage LV cont-shell(kV dc)
1.35
Test voltage LV cont-shell(kV rms)
0.95
Contact Dia.
0.7
Wire Size/AWG
30 - 22
Gender
Standard
Form & Material
Shell style / Model id
EG - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
4.1 g
Environment
Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +250°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr
Cable fixation
Jacket cable outside diameter [mm]
1.00 - 8.30 mm
主な機能
プッシュプルセルフラッチングシステム
8サイズ
最大64極
マルチキーイングシステム
屋内/保護された環境(IP50)
3D Draw:
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見
Chat with us , powered by LiveChat