Waterproof Circular Connectors
Reliable Solutions for Harsh Environments
LEMO offers a diverse range of waterproof circular connectors designed to excel in outdoor and industrial applications. With robust construction and IP66-IP68 protection ratings, these connectors provide exceptional reliability in environments exposed to liquids, dust, and extreme conditions.

What Are Waterproof Circular Connectors?
LEMO’s waterproof circular connectors are specifically designed to ensure secure and efficient connections in challenging environments, such as:
- Machine tools
- Factory automation equipment
- Marine applications (ships, docks)
- Conveyor belts and industrial motors
Thanks to their Push-Pull locking mechanism, these connectors enable quick, one-touch insertion and removal, even in tight spaces, saving time and improving productivity. No advanced technical skills are required to establish a secure connection
Key Benefits of LEMO Waterproof Circular Connectors?
- Trusted Quality
LEMO’s waterproof connectors meet stringent international standards, such as IEC 60529, ensuring reliable performance in demanding environments.
- Customization Options
From specialized materials to custom contact configurations, LEMO provides tailored solutions to meet your unique requirements.
One-Stop Service
LEMO offers end-to-end solutions, including cable assembly, inspection, and post-sales support.
- Proven Durability
Designed to withstand extreme conditions, LEMO connectors ensure long-lasting performance, even in high-temperature, high-pressure, and water-intensive settings.
Key Features of LEMO Waterproof Circular Connectors
- High-Performance Waterproofing
When properly assembled with suitable cables, LEMO waterproof connectors meet IP66, IP67, or IP68 standards, providing optimal protection against water ingress, even in submerged conditions. This ensures uninterrupted performance in harsh or wet environments.
- Rugged and Durable Design
• Wide temperature tolerance: Operates between -55°C and 200°C, ensuring reliability in extreme climates.
• EMC isolation: Full 360° electromagnetic integrity for signal protection.
• High-density housing: Compact designs that save space without compromising durability.
• O-ring sealing: Made from heat-resistant materials like FPM long-lasting waterproofing.
- Versatile Contact Types
LEMO offers a variety of contact configurations, including:
• Single-pin to multi-pin (up to 114 pins) arrangements.
• Specialized contacts: Coaxial, optical fibre, high-voltage, thermocouple, and composite types.
These versatile options ensure LEMO connectors can adapt to diverse industries and specialized equipment.
- Compatibility with Various Materials
Available in different materials and finishes, including:
• Plastic body options (T Series).
• Stainless steel for added corrosion resistance.
• Black chrome plating for durability and a sleek finish

Waterproof Circular Connectors by Series
LEMO offers a wide selection of waterproof connector series, each tailored to specific use cases and industries.
When properly assembled with suitable cables, LEMO’s waterproof Circular connectors offer protection levels compliant with the IEC 60529 standard (IP66 to IP68) in a mated state. You can select the appropriate connector series based on your application.
Each series is engineered to meet the demands of specific environments and applications:
Series Name | Series Name | Key Features |
---|---|---|
K/E Series | IP66/IP68 | Single and Multipole sealed connectors for outdoor use. |
T Series | IP66/IP68 | Compact connectors with space-saving designs. |
N Series | IP66 | Flawless performances in highly regulated environments such as nuclear hot cells |
M Series | IP68 | Ultra-light connectors with ratchet-type seals. |
F Series | IP67 | Lightweight aluminium connectors for mobility. |
REDEL P Series | IP50 to IP66 | Configurable plastic connectors for medical devices. |
3K93C | IP68 | Specialized water-resistant connectors. |
03/V/W Series | IP68 | Submersible connectors for underwater systems. |
Applications of Waterproof Circular Connectors
LEMO’s waterproof connectors are trusted in a wide variety of industries, including:
- Shallow and Under water
From shallow waters to ocean depths of 1000 meters (3280 feet), LEMO’s precisely manufactured watertight connectors with a guaranteed IP68 rating.
- Marine and Outdoor Applications
LEMO connectors provide reliable connections in maritime environments, ensuring protection against saltwater corrosion and high humidity.
- Industrial Machinery
With their dustproof and waterproof properties, these connectors are ideal for use in factory automation, machine tools, and conveyor systems.
- Medical
The lightweight and compact REDEL series is perfect for portable devices used in medical, dental applications, where reliability and hygiene are critical.
- High-Risk Environments
For applications requiring high-voltage, optical fibre, or coaxial connections, LEMO offers customized multi-pin connectors with robust waterproofing.
Ensuring Maximum Performance
To maintain the high performance of LEMO waterproof connectors, several measures are recommended:
• Airtight Sockets: Prevents water ingress, even during unexpected floods or submersion.
• Protective Caps: Available for plugs and sockets to ensure IP-rated protection when not in use.
• Custom Solutions: LEMO offers tailored options, such as plastic body connectors, specialized plating, or hybrid configurations.

Related Resources
Underwater Connectivity

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We’re standing by and looking forward to hearing from you – and adding your business to our thousands of longstanding satisfied customers, partners and employees – very soon.