The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
8
Contact Termination Low voltage
Solder
R (max)
4.5 mOhm
Insert configuration value
SP.M08 - 8 Low V.
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
5 A
Test voltage contact-contact
2.1 (kV DC)
Max. Solid Conductor
0.34 mm^2 (AWG 22)
Max. Stranded Conductor
0.34 mm^2 (AWG 22)
Air clearance
0.75 mm
Creepage distance
0.75 mm
Bucket Dia.
0.8 mm (0.032in)
Contact Dia.
0.9 mm (0.0354in)
Wire Size/AWG
30 - 22
Gender
Standard
Form & Material
Shell style / Model id
SA/Z - Straight plug, key (N) or keys (P, S and T), with cable collet and nut for fitting a bend relief
Plug
Straight
Housing material
Proprietary sulfone, white
Locking system
Push-pull
Keying
3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
White
Variant
White collet nut for bend relief
Weight
47.1 g
Environment
Technical domain
Medical
Environmental sealing (IP rating)
IP50
Endurance
>5000 mating cycles
Temperature range
-50°C / +170°C
Steam sterilization
> 100 times
Cable fixation
Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
5.30 - 6.50 mm
主な機能
屋内/保護環境および屋外環境
インナープッシュプル特許取得済みラッチシステム
キーイングシステムとカラーコーディング
独自の軽量なPPSU素材
耐薬品性および耐滅菌性
3D Draw:
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見
Chat with us , powered by LiveChat