Image for illustrative purpose only

EVG.5W.997.CLL

Number of contacts Low Voltage
32
Nb of contacts Triax
1
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Threaded
Size
5W

Electrical Configuration

Number of contacts Low Voltage
32
Contact Termination Low voltage
Solder
Nb of contacts Triax
1
Contact Termination Triax
Solder
R (max)
3.6 mOhm
Insert configuration value
5K.997 - 1 Triax (75 Ohm), 32 LV
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
8 A
Test voltage (kV DC)
1.70
Test voltage (kV rms)
1.20
Max. Solid Conductor
0.5 mm^2 (AWG 20)
Max. Stranded Conductor
0.5 mm^2 (AWG 20)
Bucket Dia.
1 mm (0.039in)
Contact Dia.
1.3 mm (0.051in)
Gender
Standard

Form & Material

Shell style / Model id
EV - Fixed socket, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
Colour
Grey

Environment

Technical domain
Specialties and Other
Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
20/200/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/k/types/5_997_f.gif
https://web.lemo.com/img/Illustrations/w/models/evg.gif
https://web.lemo.com/img/Illustrations/w/keys/g.gif

Dimensions

A B e e1 E L N S1 S2 S3
mm. 48 53 M38x1.5 M45x1.5 18 47.5 12.5 35.5 42.5 46
in. 1.89 2.09 0.71 1.87 0.49 1.4 1.67 1.81
W - Underwater
W - Underwater
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Main Features
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.