N - Nuclear Stainless Steel

Flawless performances in highly regulated environments such as nuclear hot cells
N - Nuclear Stainless Steel
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Main Features
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Reliable High quality and performance interconnect solutions
Modular and custom made complete solutions
Worldwide presence with local experts, stock management and cable assembly everywhere

Form & Material

Environment
Remote handling stainless steel high quality circular connector range for extreme environments such as nuclear hot cells
Latching system
Guided Push-Pull latching system enabling simple/quick yet safe and reliable frequent connect and disconnect
Keying system
Multiple keying options
Construction
Field proven solid & compact construction, chemical & radiation resistant and compliant with nuclear Quality standards
Ergonomy
Designed for high-force power telemanipulators with alignment system and connection identification for ease of use
Size and model
Various sizes and models including elbow plugs, watertight and vaccumtight models

Electrical configurations

Insert configurations
Large selection of insert configurations including high-density low voltage, coaxial, triaxial, fibre optic, fluidic and thermocouple contacts as well as hybrid solutions
SUPREME
Use the table to compare the 3 main series within the SUPREME connector family and to identify the connector(s) best adapted to your specific requirements.
N - Nuclear Stainless Steel

N - Nuclear Stainless Steel

See more details
W - Underwater

W - Underwater

See more details
Y - High Voltage Unipole

Y - High Voltage Unipole

See more details
Description Description Flawless performances in highly regulated environments such as nuclear hot cells Description High water pressure screw locking connectors designed for demanding marine and underwater applications Description Single contact high voltage connectors in high grade materials
Locking Locking Push-Pull telemanipulator Locking Screw locking Locking Push-Pull
Size Size 4 sizes from ø 22.0 to ø 45.0 mm (plugs) Size 6 sizes from Ø 17.2 to 50.0 mm (plugs) Size 3 sizes from Ø 13.0 to 47.0 mm (plugs)
Keying Keying 2 keyway Keying 4 keyway Keying No keyway (unipole)
Shell Types Shell Types Special shell design​ Shell Types Over 9 shell styles Shell Types Over 19 shell styles
Shell Material Shell Material Stainless steel Shell Material Stainless steel or Brass Shell Material Brass
Plating Plating - Plating Chrome on brass version Plating Chrome
Cable Diameter Cable Diameter 6.1 to 30.0 mm Cable Diameter 1 to 23.5 mm Cable Diameter 1.2 to 31.3 mm
NB of contact NB of contact 2 to 64 NB of contact 1 to 64 NB of contact 1
AWG AWG 8 to 32 AWG 8 to 32 AWG 2 to 21
Contact types Contact types Multipole • Coax Contact types Multipole • Coax • Fibre • Fluidic Contact types High Voltage
Contact Termination Contact Termination Solder / Crimp Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder
Test Voltage Test Voltage up to 5 kV DC Test Voltage up to 5 kV DC Test Voltage up to 50 kV DC
Sealing Level Sealing Level IP66 Sealing Level IP68, 30 bars Sealing Level IP50
Temperature Range Temperature Range -40°C to 160°C Temperature Range -20°C to 200°C Temperature Range -55°C to 230°C
Mating Cycles Mating Cycles > 5000 Mating Cycles > 1000 Mating Cycles > 1000
N - Nuclear Stainless Steel

The N series offers remote handling self latching connectors suitable for operating in extreme environments. Fully compliant with nuclear quality standards, these stainless steel connectors are chemical and radiation resistant. The Push-Pull latching system with long alignment guides enables, rapid yet secure connections, high resistance to shocks and vibrations, and reliability even with frequent connection/disconnection. The range of options includes different sizes, elbow plugs, watertight and vacuumtight model, high-density low voltage, coaxial, triaxial, fibre optic, fluidic and thermocouple contacts as well as hybrid solutions are available.  

Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.