Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- FMY.4N.304.TLLY13
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- R (max)
- 3.1 mOhm
- Insert configuration value
- 4N.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 30 A
- Max. Solid Conductor
- 4 mm^2 (AWG 10)
- Max. Stranded Conductor
- 4 mm^2 (AWG 12)
- Bucket Dia.
- 2.7 mm (0.106in)
- Contact Dia.
- 3 mm (0.118in)
- Wire Size/AWG
- 18 - 10
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FMY - Elbow plug (120°) for lever with positioning pin, cable clamp and rough hangling surface
- Plug
- Elbow
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch with additional lever. Female contacts
- Colour
- Grey
- Variant
- Special part (contact LEMO for details)
- Weight
- 494.64 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 12.60 - 13.50 mm
Technical plans



Dimensions
A | B | D | E | H | L | L1 | M | P | S1 | S2 | S3 | S4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 31 | 44 | 36 | 30 | 76.8 | 109.2 | 93 | 42.5 | 23 | 22 | 25 | 24 | 30 |
in. | 1.22 | 1.73 | 1.42 | 1.18 | 3.02 | 4.3 | 3.66 | 1.67 | 0.91 | 0.87 | 0.98 | 0.94 | 1.18 |
N - Nuclear Stainless Steel

Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.