REDEL SP - Inner Push-Pull

- Indoor/protected and outdoor environments
- Inner Push-Pull patented latching system
- Keying system & color coding
- Light & proprietary PPSU material
- Chemical and sterilization resistant
Description | Description Highly configurable plastic Push-Pull connector | Description Highly configurable plastic connector with inner Push-Pull | Description Modular plastic connectors |
Locking | Locking Push-Pull | Locking Inner Push-Pull | Locking Inner Push-Pull |
Size | Size 3 sizes from ø 14.0 to ø 21.2 mm (plugs) | Size 1 size ø 15.5 mm (plugs) | Size 1 size ø 24.4 mm (plug) |
Keying | Keying 6 keyway + 7 colour options | Keying 4 keyway + 7 colour options | Keying 4 keyway + 4 colour options |
Shell Type | Shell Type Over 12 shell styles | Shell Type Over 8 shell styles | Shell Type Over 6 shell styles |
Shell Material | Shell Material PEI / PSU | Shell Material PPSU | Shell Material PPSU |
Plating | Plating - | Plating - | Plating - |
Cable Diameter | Cable Diameter 2.7 to 9.5 mm | Cable Diameter 2.5 to 7.5 mm | Cable Diameter Module selection dependent |
NB of contact | NB of contact 2 to 34 | NB of contact 4 to 22 | NB of contact 5 to 144 |
AWG | AWG 12 to 32 | AWG 18 to 32 | AWG 20 to 32 |
Contact types | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole | Contact types Multipole • Coax • Fibre Optic • Fluidic • Hybrid |
Contact Termination | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) |
Sterilization | Sterilization Steam / ETO / Gamma | Sterilization Steam / ETO | Sterilization Steam / ETO |
Sealing level | Sealing level IP50 / IP66 | Sealing level IP50 | Sealing level IP50 |
Temperature range | Temperature range -55°C to 170°C | Temperature range -50°C to 170°C | Temperature range -50°C to 170°C* |
* with all modules except PCB modules | |||
Mating Cycles | Mating Cycles > 1000 | Mating Cycles > 2000 | Mating Cycles > 2000 |
The medically approved REDEL® SP series comprises modular, high quality plastic (PPSU), sterilisable connectors designed for indoor/protected and outdoor environments (IP50 and IP68). Constructed of lightweight, durable and proprietary materials, the SP series has high resistance to chemicals, greater shock resistance and is more easily cleaned. Multiple keys and colour options prevent mis-mating and the patented Push-Pull latching system is simple and quick, yet safe, cleanable and reliable for frequent connection/disconnection. A large selection of insert configurations including high-density low voltage and high voltage contacts is available in a variety of sizes and models.

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 2.50 - 3.90 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 2.50 - 3.90 mm

- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 6.60 - 7.50 mm

- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 2.50 - 3.90 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 6.60 - 7.50 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.