
- ホーム
- Solutions
- SUPREME (特殊仕様製品)
- W - Underwater
- FVA.2W.306.CLAC35
Electrical Configuration
- Number of contacts Low Voltage
- 6
- Contact Termination Low voltage
- Solder
- R (max)
- 3.6 mOhm
- Insert configuration value
- 2W.306 - 6 Low Voltage
- Rated current
- 12 A
- Vtest (contact-contact)
- 1350 V (AC) 1900 V (DC)
- Vtest (contact-shell)
- 1450 V (AC) 2100 V (DC)
- Max. Solid Conductor
- 0.5 mm^2 (AWG 20)
- Max. Stranded Conductor
- 0.5 mm^2 (AWG 20)
- Bucket Dia.
- 1 mm (0.039in)
- Contact Dia.
- 1.3 mm (0.051in)
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- FV - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- A: 2 keys (alpha=30, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
- Weight
- 54.77 g
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 3.10 - 3.50 mm
CAD
W - Underwater

主な機能
- スクリューロック方式
- 水圧特性(5~30bar)
- キーイングシステム
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
おすすめ


お問い合わせ

Do you
have a
challenging
project?
過酷環境下における小型・高密度接続のプロフェッショナルとしてお客様の課題を解決いたします。
私たちはお客様のために絶え間なく革新し、開発することをお約束します。
お客様のプロジェクト、技術仕様、納期についてお聞かせください。私たちはお客様からのご連絡をお待ちしています。そして、私たちの何千もの長年のお客様、パートナー、従業員にお客様のビジネスが加わるのを楽しみにしています。