The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3N.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 19 A
- Gender
- Standard
Form & Material
- Shell style / Model id
- HSG - Fixed receptacle, with long pre-positioning sleeve, watertight or vaccumtight
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Weight
- 211 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- Hermetic unmated
- R leak (He) (max)
- 0.0000001 mbar*l/s (if vacuum-tested)
寸法
|
A |
B |
C |
F |
G |
M |
N |
P |
S1 |
S2 |
mm.
|
32 |
M24x1.0 |
34 |
18.5 |
19 |
68.5 |
13.0 |
8.0 |
30 |
22.5 |
in. |
1.26 |
|
1.34 |
0.73 |
0.75 |
2.7 |
0.51 |
0.31 |
1.18 |
0.89 |
主な機能
- 遠隔操作ステンレス
- 耐薬品性および耐放射線性
- 耐放射品質基準に準拠
- アライメントガイド付きプッシュプルラッチシステム
- 過酷な環境向け
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見