REDEL P - Push-Pull

Highly configurable plastic Push-Pull connector
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Reliable High quality and performance interconnect solutions
Modular and custom made complete solutions
Worldwide presence with local experts, stock management and cable assembly everywhere

Form & Material

Environment
Broad medical approved high quality plastic (PEI, PSU) circular connector range for indoor/protected environments (IP50/IP64)
Latching system
Push-Pull latching system enabling simple/quick yet safe and reliable frequent connect and disconnect
Keying system
Keying system allowing for a high contact density, with multiple key and color options to prevent mismating
Construction
Field proven light & compact construction, fully sterilizable
Ergonomy
Ergonomic design
Size and model
Various sizes and models including disposable and water-resistant models

Electrical configurations

Insert configurations
Large selection of insert configurations including high-density low voltage, high voltage, coaxial and fluidic contacts as well as hybrid solutions
Design
Qualified for electrostatic discharge protected designs: IEC 60601-1 (15kV)
REDEL
Use the table to compare the 3 main series within the REDEL connector family and to identify the connector(s) best adapted to your specific requirements.
REDEL P - Push-Pull

REDEL P - Push-Pull

See more details
REDEL SP - Inner Push-Pull

REDEL SP - Inner Push-Pull

See more details
Description Description Highly configurable plastic Push-Pull connector Description Highly configurable plastic connector with inner Push-Pull Description Modular plastic connectors
Locking Locking Push-Pull Locking Inner Push-Pull Locking Inner Push-Pull
Size Size 3 sizes from ø 14.0 to ø 21.2 mm (plugs) Size 1 size ø 15.5 mm (plugs) Size 1 size ø 24.4 mm (plug)
Keying Keying 6 keyway + 7 colour options Keying 4 keyway + 7 colour options Keying 4 keyway + 4 colour options
Shell Type Shell Type Over 12 shell styles​ Shell Type Over 8 shell styles​ Shell Type Over 6 shell styles
Shell Material Shell Material PEI / PSU Shell Material PPSU Shell Material PPSU
Plating Plating - Plating - Plating -
Cable Diameter Cable Diameter 2.7 to 9.5 mm Cable Diameter 2.5 to 7.5 mm Cable Diameter Module selection dependent
NB of contact NB of contact 2 to 34 NB of contact 4 to 22 NB of contact 5 to 144
AWG AWG 12 to 32 AWG 18 to 32 AWG 20 to 32
Contact types Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple Contact types Multipole Contact types Multipole • Coax • Fibre Optic • Fluidic • Hybrid
Contact Termination Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB)
Sterilization Sterilization Steam / ETO / Gamma Sterilization Steam / ETO Sterilization Steam / ETO
Sealing level Sealing level IP50 / IP66 Sealing level IP50 Sealing level IP50
Temperature range Temperature range -55°C to 170°C Temperature range -50°C to 170°C Temperature range -50°C to 170°C*
* with all modules except PCB modules
Mating Cycles Mating Cycles > 1000 Mating Cycles > 2000 Mating Cycles > 2000
REDEL P - Push-Pull

With the medical sector in mind, the REDEL® P series offers high quality plastic (PEI, PSU), sterilisable connectors designed for indoor and protected environments. Multiple keys and colour coding allow for high contact density and prevent mis-mating. The Push-Pull latching system is simple and quick, yet safe and reliable for frequent connection/disconnection. The ergonomic design has been field tested and is medically approved. A large selection of insert configurations (high-density low voltage, high voltage, coaxial, fluidic, and hybrid) are available, as are disposable and water-resistant (IP64) models. 

Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.