REDEL P - Push-Pull

- Indoor/protected environments (IP50/IP64)
- Push-Pull latching system
- Keying system & color coding
- Light & fully sterilizable construction
- Disposable included
Description | Description Highly configurable plastic Push-Pull connector | Description Highly configurable plastic connector with inner Push-Pull | Description Modular plastic connectors |
Locking | Locking Push-Pull | Locking Inner Push-Pull | Locking Inner Push-Pull |
Size | Size 3 sizes from ø 14.0 to ø 21.2 mm (plugs) | Size 1 size ø 15.5 mm (plugs) | Size 1 size ø 24.4 mm (plug) |
Keying | Keying 6 keyway + 7 colour options | Keying 4 keyway + 7 colour options | Keying 4 keyway + 4 colour options |
Shell Type | Shell Type Over 12 shell styles | Shell Type Over 8 shell styles | Shell Type Over 6 shell styles |
Shell Material | Shell Material PEI / PSU | Shell Material PPSU | Shell Material PPSU |
Plating | Plating - | Plating - | Plating - |
Cable Diameter | Cable Diameter 2.7 to 9.5 mm | Cable Diameter 2.5 to 7.5 mm | Cable Diameter Module selection dependent |
NB of contact | NB of contact 2 to 34 | NB of contact 4 to 22 | NB of contact 5 to 144 |
AWG | AWG 12 to 32 | AWG 18 to 32 | AWG 20 to 32 |
Contact types | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole | Contact types Multipole • Coax • Fibre Optic • Fluidic • Hybrid |
Contact Termination | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) |
Sterilization | Sterilization Steam / ETO / Gamma | Sterilization Steam / ETO | Sterilization Steam / ETO |
Sealing level | Sealing level IP50 / IP66 | Sealing level IP50 | Sealing level IP50 |
Temperature range | Temperature range -55°C to 170°C | Temperature range -50°C to 170°C | Temperature range -50°C to 170°C* |
* with all modules except PCB modules | |||
Mating Cycles | Mating Cycles > 1000 | Mating Cycles > 2000 | Mating Cycles > 2000 |
With the medical sector in mind, the REDEL® P series offers high quality plastic (PEI, PSU), sterilisable connectors designed for indoor and protected environments. Multiple keys and colour coding allow for high contact density and prevent mis-mating. The Push-Pull latching system is simple and quick, yet safe and reliable for frequent connection/disconnection. The ergonomic design has been field tested and is medically approved. A large selection of insert configurations (high-density low voltage, high voltage, coaxial, fluidic, and hybrid) are available, as are disposable and water-resistant (IP64) models.

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 2
- Termination
- Solder
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 5
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 2.70 - 3.90 mm

- Plug
- Straight
- Nb of contacts
- 5
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 5
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Crimp
- Wire Size/AWG
- 26 - 22
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Solder
- Wire Size/AWG
- 32 - 24

- Plug
- Straight
- Nb of contacts
- 7
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 7
- Termination
- Solder
- Wire Size/AWG
- 32 - 24

- Plug
- Straight
- Nb of contacts
- 8
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 5.30 - 6.50 mm

- Plug
- Straight
- Nb of contacts
- 2
- Termination
- Crimp
- Wire Size/AWG
- 20 - 18
- Jacket cable outside diameter [mm]
- 2.70 - 3.90 mm

- Plug
- Straight
- Nb of contacts
- 2
- Termination
- Crimp
- Wire Size/AWG
- 20 - 18
- Jacket cable outside diameter [mm]
- 4.00 - 5.20 mm

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.