Image for illustrative purpose only
Number of contacts Low Voltage
1
Wire Size/AWG
32 - 28
Size
SP

Electrical Configuration

Number of contacts Low Voltage
1
Contact Termination Low voltage
Crimp
Contact Dia.
0.5
Wire Size/AWG
32 - 28

Form & Material

Shell style / Model id
SAN - Male crimp contact for REDEL SP series, standard barrel
Housing material
Gold plated [ISO 27874] brass
Keying
No keying
Weight
0.05 g

Environment

Technical domain
Medical
Environmental sealing (IP rating)
No IP rating

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
REDEL SP - Inner Push-Pull
REDEL SP - Inner Push-Pull
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Main Features
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.