Standard
Image for illustrative purpose only

SOE.050.VC

Locking system
Push-pull
Size
SP

Electrical Configuration

Rated current
4 A
Contact resistance
<8 mOhms

Form & Material

Shell style / Model id
DCE - Positionner for male crimp contacts
Locking system
Push-pull
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
13.22 g

Environment

Technical domain
Medical
Environmental sealing (IP rating)
IP50
Radiation resistance
10e6 Gray
Working temperature
-20 deg C to + 125 deg C

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.