3K.93C.Y - SMPTE Hybrid

- Digital HDTV cameras in outdoor environments (IP68)
- Conforms to ARIB, SMPTE & EBU standards
- Push-Pull latching system
- Robust construction
Description | Description The standard for high-definition TV (SMPTE 304). Robust hybrid fiber optic connector guarenteeing certified signal integrity. | Description 00 series: Coaxial 50 Ω self-latching connectors, the basis of the NIM-CAMAC standard. 01 series: Smallest self-latching coaxial 50 Ω connectors. |
Locking | Locking Push-Pull | Locking Push-Pull |
Size | Size 1 size ø 19.5 mm (plugs) | Size 2 sizes from ø 5.0 to ø 6.4 mm (plugs) |
Keying | Keying 1 keyway | Keying No keying (Coax) |
Shell Types | Shell Types Over 11 shell style | Shell Types Over 40 shell styles |
Shell Material | Shell Material Stainless steel or Brass | Shell Material Brass |
Plating | Plating Chrome on brass version | Plating Nickel, Chrome or Gold |
Cable Diameter | Cable Diameter 8.9 to 9.5 mm | Cable Diameter 1.1 to 5.5 mm |
NB of contact | NB of contact 2 FO / 2 signal / 2 power & ground | NB of contact Coax 50Ω |
AWG | AWG 14 to 24 | AWG 26 |
Contact types | Contact types Multipole • Fibre Optic High Voltage | Contact types Coax 50Ω |
Contact Termination | Contact Termination Crimp | Contact Termination Solder / Crimp / Print (PCB) |
Standard | Standard SMPTE 304 & equivalent | Standard |
Sealing Level | Sealing Level IP68 | Sealing Level IP50 / hermetic sockets |
Temperature Range | Temperature Range -40°C to 80°C | Temperature Range -55°C to 260°C |
Mating Cycles | Mating Cycles > 20000 | Mating Cycles 00 > 5000 / 01 > 1000 |
The 3K.93C & 3K.93C.Y series offer hybrid electrical-fibre optic connectors for HDTV applications (SMPTE / ARIB / EBU Standard) in outdoor environments (IP68). Featuring a Push-Pull latching system, these ergonomic, robust connectors conform to ARIB, SMPTE & EBU standards. Hybrid insert configurations including low voltage, high voltage and fibre optic, each of which are 360° screened for full EMC shielding are available.

- Socket / Receptacle
- Free
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Plug
- Fixed
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20

- Socket / Receptacle
- Fixed Panel Rear Mounted
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Socket / Receptacle
- Fixed Panel Rear Mounted
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20

- Plug
- Fixed
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Plug
- Straight
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20

- Socket / Receptacle
- Free
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Socket / Receptacle
- Free
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 6
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.