Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only

PEW.3K.93C.YSCC96Z

Number of contacts Low Voltage
2
Number of contacts High Voltage
2
Nb of contacts Fiber optic
2
Wire Size/AWG
24 - 20
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
8.90 - 9.50 mm
Size
3K
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts Low Voltage
2
Contact Termination Low voltage
Crimp
Number of contacts High Voltage
2
Contact Termination High voltage
Crimp
Nb of contacts Fiber optic
2
Contact Termination Fiber optic
Crimp
Insert configuration value
3K.93C - 2 FO Type F2, 2 HV + 2 LV
Rated current
10 A
Fiber Optic Contact
Type F2
Vtest power/signal (AC)
2250V , 1000V
Working voltage power/signal(AC)
600V , 42V
Cable type
SMPTE 311M or EBU R100
Wire Size/AWG
24 - 20

Form & Material

Shell style / Model id
PE - Fixed receptacle, nut fixing, cable adapter, with bend relief nut (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Special housing (see notes for details)
Locking system
Push-pull
Keying
5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts)
Variant
Nut for fitting a bend relief
Weight
99.4 g

Environment

Environmental sealing (IP rating)
IP68
Endurance
20000 mating cycles
Temperature range
-40°C / +80°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
8.90 - 9.50 mm

Technical plans

https://web.lemo.com/img/Illustrations/k/types/3_93c_f.gif
https://web.lemo.com/img/Illustrations/k/models/pew_y.gif
https://web.lemo.com/img/Illustrations/k/keys/w.gif

Dimensions

M E A L
mm. 4.5 7.5 30 135
in. 0.18 0.3 1.18 5.31
3K.93C.Y - SMPTE Hybrid
3K.93C.Y - SMPTE Hybrid
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Robust construction
Main Features
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Robust construction
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.