Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

REDEL SP - Inner Push-Pull

Highly configurable plastic connector with inner Push-Pull
REDEL SP - Inner Push-Pull
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Main Features
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Reliable High quality and performance interconnect solutions
Modular and custom made complete solutions
Worldwide presence with local experts, stock management and cable assembly everywhere

Form & Material

Environment
Broad medical approved high quality plastic (PPSU) circular connector range for both indoor/protected and outdoor environments (IP50 & IP68)
Latching system
Inner Push-Pull patented latching system enabling simple/quick yet safe and reliable frequent connect and disconnect, but also greater shock resistance and easier clenability.
Keying system
Keying system allowing for a high contact density, with multiple key and color options to prevent mismating
Construction
Field proven light & compact construction, outer shell in proprietary sulfone PPSU material (FDA approved) enabling extensive sterilisation cycles and high chemical resistance.
Ergonomy
Ergonomic and scoop proof design
Size and model
Various models, modular concept (inversed polarity)

Electrical configurations

Insert configurations
Large selection of insert configurations including high-density low voltage and high voltage contacts
Design
Qualified for electrostatic discharge protected designs: IEC 60601-1 (15kV)
REDEL
Use the table to compare the 3 main series within the REDEL connector family and to identify the connector(s) best adapted to your specific requirements.
REDEL P - Push-Pull

REDEL P - Push-Pull

See more details
REDEL SP - Inner Push-Pull

REDEL SP - Inner Push-Pull

See more details
Description Description Highly configurable plastic Push-Pull connector Description Highly configurable plastic connector with inner Push-Pull Description Modular plastic connectors
Locking Locking Push-Pull Locking Inner Push-Pull Locking Inner Push-Pull
Size Size 3 sizes from ø 14.0 to ø 21.2 mm (plugs) Size 1 size ø 15.5 mm (plugs) Size 1 size ø 24.4 mm (plug)
Keying Keying 6 keyway + 7 colour options Keying 4 keyway + 7 colour options Keying 4 keyway + 4 colour options
Shell Type Shell Type Over 12 shell styles​ Shell Type Over 8 shell styles​ Shell Type Over 6 shell styles
Shell Material Shell Material PEI / PSU Shell Material PPSU Shell Material PPSU
Plating Plating - Plating - Plating -
Cable Diameter Cable Diameter 2.7 to 9.5 mm Cable Diameter 2.5 to 7.5 mm Cable Diameter Module selection dependent
NB of contact NB of contact 2 to 34 NB of contact 4 to 22 NB of contact 5 to 144
AWG AWG 12 to 32 mm AWG 18 to 32 mm AWG 20 to 32
Contact types Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple Contact types Multipole Contact types Multipole • Coax • Fibre Optic • Fluidic • Hybrid
Contact Termination Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder / Crimp / Print (PCB)
Sterilization Sterilization Steam / ETO / Serris / Gamma Sterilization Steam / ETO / Serris / Gamma Sterilization Steam / ETO
Sealing level Sealing level IP50 / IP66 Sealing level IP50 Sealing level IP50
Temperature range Temperature range -55°C to 170°C Temperature range -50°C to 170°C Temperature range -50°C to 170°C*
* with all modules except PCB modules
Mating Cycles Mating Cycles > 1000 Mating Cycles > 2000 Mating Cycles > 2000
REDEL SP - Inner Push-Pull

The medically approved REDEL® SP series comprises modular, high quality plastic (PPSU), sterilisable connectors designed for indoor/protected and outdoor environments (IP50 and IP68). Constructed of lightweight, durable and proprietary materials, the SP series has high resistance to chemicals, greater shock resistance and is more easily cleaned. Multiple keys and colour options prevent mis-mating and the patented Push-Pull latching system is simple and quick, yet safe, cleanable and reliable for frequent connection/disconnection. A large selection of insert configurations including high-density low voltage and high voltage contacts is available in a variety of sizes and models. 

Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.