REDEL MP - Modular Inner Push-Pull

- Custom intelligence integration
- Expandable and future proof connectivity solution
- Extreme high-density and space saving design
- Inner Push-Pull patented latching system
- Modular and configurable connector system
- Multiple transmission types in one hybrid connector
Description | Description Highly configurable plastic Push-Pull connector | Description Highly configurable plastic connector with inner Push-Pull | Description Modular plastic connectors |
Locking | Locking Push-Pull | Locking Inner Push-Pull | Locking Inner Push-Pull |
Size | Size 3 sizes from ø 14.0 to ø 21.2 mm (plugs) | Size 1 size ø 15.5 mm (plugs) | Size 1 size ø 24.4 mm (plug) |
Keying | Keying 6 keyway + 7 colour options | Keying 4 keyway + 7 colour options | Keying 4 keyway + 4 colour options |
Shell Type | Shell Type Over 12 shell styles | Shell Type Over 8 shell styles | Shell Type Over 6 shell styles |
Shell Material | Shell Material PEI / PSU | Shell Material PPSU | Shell Material PPSU |
Plating | Plating - | Plating - | Plating - |
Cable Diameter | Cable Diameter 2.7 to 9.5 mm | Cable Diameter 2.5 to 7.5 mm | Cable Diameter Module selection dependent |
NB of contact | NB of contact 2 to 34 | NB of contact 4 to 22 | NB of contact 5 to 144 |
AWG | AWG 12 to 32 mm | AWG 18 to 32 mm | AWG 20 to 32 |
Contact types | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole | Contact types Multipole • Coax • Fibre Optic • Fluidic • Hybrid |
Contact Termination | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) |
Sterilization | Sterilization Steam / ETO / Serris / Gamma | Sterilization Steam / ETO / Serris / Gamma | Sterilization Steam / ETO |
Sealing level | Sealing level IP50 / IP66 | Sealing level IP50 | Sealing level IP50 |
Temperature range | Temperature range -55°C to 170°C | Temperature range -50°C to 170°C | Temperature range -50°C to 170°C* |
* with all modules except PCB modules | |||
Mating Cycles | Mating Cycles > 1000 | Mating Cycles > 2000 | Mating Cycles > 2000 |
The REDEL MP Series goes beyond traditional connectors with a new modular insert concept modules to combine power, signal, data, fibre and fluidic in a single hybrid connector. The REDEL MP Series introduces high-contact density modules, an innovation that allows 144 contacts in a compact connector by using edge cards concept. The PCB module can be customized with the integration of intelligence, such as an EPROM. The clip- in assembly modules of the REDEL MP allow for a quick and easy assembly with minimum tooling. Its expandable design ensures to stay ahead in an ever-evolving technological landscape. And full cable assembly options are also available.

- Plug
- Straight

- Plug
- Straight

- Socket / Receptacle
- Fixed Panel Rear Mounted

- Socket / Receptacle
- Fixed Panel Rear Mounted

- Socket / Receptacle
- Fixed Panel Front Mounted

- Socket / Receptacle
- Fixed Panel Front Mounted

- Socket / Receptacle
- Fixed Panel Rear Mounted

- Socket / Receptacle
- Fixed Panel Rear Mounted

- Socket / Receptacle
- Fixed Panel Front Mounted

- Socket / Receptacle
- Fixed Panel Front Mounted

- Socket / Receptacle
- Free

- Socket / Receptacle
- Free

- Nb of contacts
- 5
- Termination
- Solder

- Nb of contacts
- 5
- Termination
- Crimp
- Wire Size/AWG
- 26 - 22

- Nb of contacts
- 5
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.