Image for illustrative purpose only
Number of contacts High Voltage
1
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
4.20 - 5.20 mm
Size
1Y

Electrical Configuration

Number of contacts High Voltage
1
Contact Termination High voltage
Solder
Insert configuration value
1Y.405 - 1 High Voltage
Insulator
T: PTFE
Rated current
8 A
Test voltage (kV DC)
10.5
Creepage distance
16 mm

Form & Material

Shell style / Model id
PSA - Fixed receptacle with cable collet, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular
Colour
Grey
Weight
46.67 g

Environment

Technical domain
Specialties and Other
Environmental sealing (IP rating)
IP50
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
4.20 - 5.20 mm
Y - High Voltage Unipole
Y - High Voltage Unipole
High voltage requirements (5-50 kV DC)
Push-Pull latching system
Optional safety locking device
Main Features
High voltage requirements (5-50 kV DC)
Push-Pull latching system
Optional safety locking device
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.