Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SPECIALTIES
- 00 - NIM-CAMAC
- FVS.00.250.NTCE31
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Crimp
- Contact Termination Coax – Screen fixing
- Crimp
- R (max)
- 6.1 mOhm
- Insert configuration value
- 0.25 - 1 Coax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 4 A
- Impedance
- 50 Ohm
- OHM
- 50
- VSWR
- 1.09 + 0.11 * f/GHz
- Vtest
- 2100 V (AC), 3000 V (DC)
- Contact retention
- 18 N
- Test voltage
- 2.1 kV (rms)
- Bucket Dia.
- 0.6 mm (0.024in)
- Contact Dia.
- 0.7 mm (0.028in)
Form & Material
- Shell style / Model id
- FVS - Straight plug with cable crimping, coaxial, threaded coupling
- Plug
- Straight
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Weight
- 5.17 g
Environment
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +260°C (max. temperature valid for short periods of use.)
- F ret (min)
- 100 N
- Salt Spray Corrosion
- >144 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Crimp
Technical plans



Dimensions
A | L | M | |
---|---|---|---|
mm. | 9 | 31 | 26.4 |
in. | 0.35 | 1.22 | 1.04 |
00 - NIM-CAMAC

Main Features
- Miniature circular connector
- Indoor/ protected environments (IP50)
- Push-Pull latching system
- Coaxial contact configurations

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.