Image for illustrative purpose only

ERN.00.250.GTL

Nb of contacts Coax
1
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
00

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Solder
R (max)
6.1 mOhm
Insert configuration value
0.25 - 1 Coax (50 Ohm)
Insulator
T: PTFE
Rated current
4 A
Impedance
50 Ohm
OHM
50
VSWR
1.09 + 0.11 * f/GHz
Vtest
2100 V (AC), 3000 V (DC)
Test voltage
2.1 kV (rms)
Bucket Dia.
0.6 mm (0.024in)
Contact Dia.
0.7 mm (0.028in)

Form & Material

Shell style / Model id
ERN - Fixed receptacle, nut fixing, with earthing tags
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
PEEK (Polyetheretherketone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, female
Weight
1.39 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-50°C / +250°C (max. temperature valid for short periods of use.)
F ret (min)
100 N

Technical plans

https://web.lemo.com/img/Illustrations/00/types/00_250_f.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A L
mm. 8 15
in. 0.31 0.59
00 - NIM-CAMAC
00 - NIM-CAMAC
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Main Features
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.