Image for illustrative purpose only

ERN.00.250.CTL

Nb of contacts Coax
1
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
00

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Solder
R (max)
6.1 mOhm
Insert configuration value
0.25 - 1 Coax (50 Ohm)
Insulator
T: PTFE
Rated current
4 A
Impedance
50 Ohm
OHM
50
VSWR
1.09 + 0.11 * f/GHz
Vtest
2100 V (AC), 3000 V (DC)
Test voltage
2.1 kV (rms)
Bucket Dia.
0.6 mm (0.024in)
Contact Dia.
0.7 mm (0.028in)

Form & Material

Shell style / Model id
ERN - Fixed receptacle, nut fixing, with earthing tags
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, female
Colour
Grey
Weight
2.62 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
F ret (min)
100 N
Salt Spray Corrosion
>1000 hr
00 - NIM-CAMAC
00 - NIM-CAMAC
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Main Features
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.