The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
4
Contact Termination Low voltage
Crimp
R (max)
2.8 mOhm
Insert configuration value
SP.M04 - 4 Low V.
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
11.5 A
Test voltage contact-contact
2.54 (kV DC)
Max. Conductor
1 mm^2 (AWG 18)
Min. Conductor
0.34 mm^2 (AWG 22)
Air clearance
1.35 mm
Creepage distance
1.35 mm
Bucket Dia.
1.4 mm (0.055in)
Contact Dia.
1.3 mm (0.0512in)
Wire Size/AWG
22 - 18
Gender
Standard
Form & Material
Shell style / Model id
SL_.SP - Fixed socket, key (N) or keys (P, S and T), nut fixing, white front nut
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Proprietary sulfone, white
Locking system
Push-pull
Keying
3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
White
Variant
White front nut
Weight
5.18 g
Environment
Technical domain
Medical
Environmental sealing (IP rating)
IP50
Endurance
>5000 mating cycles
Temperature range
-50°C / +170°C
Steam sterilization
> 100 times
Cable fixation
Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
1.00 - 12.60 mm
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Main Features
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Discover
Chat with us , powered by LiveChat