Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- REDEL
- REDEL SP - Inner Push-Pull
- SKS.M18.GLAR
Electrical Configuration
- Number of contacts Low Voltage
- 18
- Contact Termination Low voltage
- Solder
- R (max)
- 8.5 mOhm
- Insert configuration value
- SP.M18 - 18 Low V.
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 2.5 A
- Test voltage contact-contact
- 1 (kV DC)
- Max. Solid Conductor
- 0.09 mm^2 (AWG 28)
- Max. Stranded Conductor
- 0.09 mm^2 (AWG 28)
- Air clearance
- 0.47 mm
- Creepage distance
- 0.47 mm
- Bucket Dia.
- 0.45 mm (0.0177in)
- Contact Dia.
- 0.5 mm (0.0196in)
- Wire Size/AWG
- 34 - 28
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- SK_.SP - Fixed socket, key (N) or keys (P, S and T) with two nuts (back panel mounting), red front nut
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Proprietary sulfone, grey
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=0, gamma=50, plug: female contacts, receptacle: male contacts)
- Colour
- Grey - Red
- Variant
- Red front nut
- Weight
- 5.37 g
Environment
- Technical domain
- Medical
- Environmental sealing (IP rating)
- IP50
- Endurance
- >5000 mating cycles
- Temperature range
- -50°C / +170°C
- Steam sterilization
- > 100 times
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
Technical plans



Dimensions
a | B | N | e | Emax | |
---|---|---|---|---|---|
mm. | 2.2 | 18.5 | 23.5 | M14x1 | 8.5 |
in. | 0.09 | 0.73 | 0.93 | 0.33 |
REDEL SP - Inner Push-Pull

Main Features
- Indoor/protected and outdoor environments
- Inner Push-Pull patented latching system
- Keying system & color coding
- Light & proprietary PPSU material
- Chemical and sterilization resistant

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.