Image for illustrative purpose only
Number of contacts High Voltage
3
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Size
1P

Electrical Configuration

Number of contacts High Voltage
3
Contact Termination High voltage
Solder
R (max)
4.5 mOhm
Insert configuration value
1P.N03 - 3 High Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
9 A
Test voltage contact-contact
4.81 (kV DC)
Max. Solid Conductor
1 mm^2 (AWG 18)
Max. Stranded Conductor
1 mm^2 (AWG 18)
Air clearance
2.00 mm
Creepage distance
2.00 mm
Cable type
H07 RN-F
Bucket Dia.
1.4 mm (0.055in)
Contact Dia.
0.9 mm (0.04in)
Gender
Reverse Gender

Form & Material

Shell style / Model id
PK - Fixed receptacle with two nuts (back panel mounting) mains power
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
H: 2 keys (beta=170, plug: female contacts, receptacle: male contacts)
Colour
Grey - Yellow
Variant
Yellow front nut
Weight
4.31 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
> 5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
150 N
F ret (min)
50 N
Steam sterilization
Fully sterilizable (Steam, Gamma, ETO) following our protocols and tests in line with ISO 11134 and IEC 60601-1 standards. For more details on sterilization methods and cycles, please contact us.

Technical plans

https://web.lemo.com/img/Illustrations/p/types/1_n03_m.gif
https://web.lemo.com/img/Illustrations/p/models/pk_n0_g_j.gif
https://web.lemo.com/img/Illustrations/p/keys/h_1.gif
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.