
- Home
- Solutions
- REDEL
- REDEL P - Push-Pull
- PKG.M0.8SL.LA
Electrical Configuration
- Number of contacts Low Voltage
- 8
- Contact Termination Low voltage
- Solder
- R (max)
- 6.5 mOhm
- Insert configuration value
- 1P.M08 - 8 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 5 A
- Test voltage contact-contact
- 1.48 (kV DC)
- Max. Solid Conductor
- 0.25 mm^2 (AWG 24)
- Max. Stranded Conductor
- 0.14 mm^2 (AWG 26)
- Air clearance
- 0.6 mm
- Creepage distance
- 0.6 mm
- Bucket Dia.
- 0.6 mm (0.024in)
- Contact Dia.
- 0.7 mm (0.0275in)
- Wire Size/AWG
- 32 - 24
- Gender
- Standard
Form & Material
- Shell style / Model id
- PK - Fixed receptacle with two nuts (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- PEI (Polyetherimide), grey
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey - Blue
- Variant
- Blue front nut
Environment
- Technical domain
- Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- > 5000 mating cycles
- Temperature range
- -50°C / +170°C
- F ret (max)
- 150 N
- F ret (min)
- 50 N
- Steam sterilization
- Fully sterilizable (Steam, Gamma, ETO) following our protocols and tests in line with ISO 11134 and IEC 60601-1 standards. For more details on sterilization methods and cycles, please contact us.
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
Technical plans



Dimensions
A | a | N | |
---|---|---|---|
mm. | 19.5 | 0-4.5 | 20.5-22.2 |
in. | 0.77 |
REDEL P - Push-Pull

Main Features
- Indoor/protected environments (IP50/IP64)
- Push-Pull latching system
- Keying system & color coding
- Light & fully sterilizable construction
- Disposable included
Recommended

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.