Image for illustrative purpose only

EGG.3P.306.PLYG

Number of contacts Low Voltage
7
Wire Size/AWG
30 - 22
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 20.00 mm
Size
3P

Electrical Configuration

Number of contacts Low Voltage
7
Contact Termination Low voltage
Crimp
Insert configuration value
3P.306 - 6 Low Voltage + 1 Ground contact
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
6 A
Test voltage contact-contact
5.51 (kV DC)
Air clearance
1.95 mm
Creepage distance
1.95 mm
Contact Dia.
0.9
Wire Size/AWG
30 - 22

Form & Material

Shell style / Model id
EG - Fixed receptacle, nut fixing with key
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
User configurable, 1 of 11 key positions. Plug: male contacts, Receptacle: female contacts
Colour
Grey
Variant
Grey front ring
Weight
13.8 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP61
Endurance
>3000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
200 N
F ret (min)
100 N
Steam sterilization
Fully sterilizable (Steam, Gamma, ETO) following our protocols and tests in line with ISO 11134 and IEC 60601-1 standards. For more details on sterilization methods and cycles, please contact us.

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 20.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/p/types/3_306_f.gif
https://web.lemo.com/img/Illustrations/p/models/eg_g.gif
https://web.lemo.com/img/Illustrations/p/keys/custom.gif

Dimensions

A N a
mm. 26.7 27 4.7
in. 1.05 1.06 0.19
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.