Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- REDEL
- REDEL P - Push-Pull
- CNC.M08.GLLG
Electrical Configuration
- Number of contacts Low Voltage
- 8
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 2P.M08 - 8 Low V.
- Insulator
- L: PEEK for solder contacts
- Rated current
- 10 A
- Test voltage (kV rms) Contact-contact
- 1.5
- Air clearance
- 0.75 mm
- Creepage distance
- 0.75 mm
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.035in)
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- CN - Fixed receptacle, nut fixing, watertight (IP 66)
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- PSU (Polysulfone), grey
- Locking system
- Push-pull
- Keying
- C: 3 keys (alpha=0, gamma=100, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
- Weight
- 5.87 g
Environment
- Technical domain
- Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP66
- Endurance
- >1000 mating cycles
- Temperature range
- -50°C / +150°C
- F ret (max)
- 250 N
- F ret (min)
- 150 N
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
Technical plans



Dimensions
N | a maxi | |
---|---|---|
mm. | 23.8 | 5.3 |
in. | 0.94 | 0.21 |
REDEL P - Push-Pull

Main Features
- Indoor/protected environments (IP50/IP64)
- Push-Pull latching system
- Keying system & color coding
- Light & fully sterilizable construction
- Disposable included

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.