Image for illustrative purpose only
Number of contacts Low Voltage
16
Wire Size/AWG
30 - 22
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
2P

Electrical Configuration

Number of contacts Low Voltage
16
Contact Termination Low voltage
Crimp
Insert configuration value
2P.M16 - 16 Low V.
Insulator
Y: PEEK for crimp contacts
Rated current
5 A
Test voltage contact-contact
1.63 (kV DC)
Air clearance
0.65 mm
Creepage distance
0.65 mm
Bucket Dia.
0.8
Contact Dia.
0.7
Wire Size/AWG
30 - 22
Gender
Standard

Form & Material

Shell style / Model id
CN - Fixed receptacle, nut fixing, watertight (IP 66)
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
B: 3 keys (alpha=0, gamma=60, Plug: male contacts, Receptacle: female contacts)
Colour
Grey
Variant
Red front flange
Weight
8.03 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP66
Endurance
>5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
250 N
F ret (min)
150 N
Steam sterilization
Fully sterilizable (Steam, Gamma, ETO) following our protocols and tests in line with ISO 11134 and IEC 60601-1 standards. For more details on sterilization methods and cycles, please contact us.

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/p/types/M16_f.gif
https://web.lemo.com/img/Illustrations/p/models/cn_p.gif
https://web.lemo.com/img/Illustrations/p/keys/b_2.gif

Dimensions

L N
mm. 28.7 23.8
in. 1.13 0.94
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.