Image for illustrative purpose only
Number of contacts High Voltage
8
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
2P

Electrical Configuration

Number of contacts High Voltage
8
Contact Termination High voltage
Solder
Insert configuration value
2P.H08 - 8 High Voltage
Insulator
L: PEEK and polyamide for male solder contacts
Rated current
6.5 A
Test voltage contact-contact
14.56 (kV DC)
Air clearance
7.42 mm
Creepage distance
7.42 mm
Gender
Reverse Gender
Important recommendation
The use of potting type Epoxy or / and adhesive-lined heatshrink tubes (not provided with the connector) over each termination is necessary to achieve the indicated Air Clearance and Creepage distance values as well as the indicated Test voltage.

Form & Material

Shell style / Model id
CK - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
PSU (Polysulfone), black
Locking system
Push-pull
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Black
Weight
5.9 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
>1000 mating cycles
Temperature range
-50°C / +150°C

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.