Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- REDEL
- REDEL P - Push-Pull
- CFC.H02.SLK.C52GZ
Electrical Configuration
- Number of contacts High Voltage
- 2
- Contact Termination High voltage
- Solder
- Insert configuration value
- 2P.H02 - 2 High Voltage
- Rated current
- 11 A
- Test voltage contact-contact
- 17.96 (kV DC)
- Air clearance
- 8.9 mm
- Creepage distance
- 8.9 mm
- Gender
- Standard
- Important recommendation
- The use of potting type Epoxy or / and adhesive-lined heatshrink tubes (not provided with the connector) over each termination is necessary to achieve the indicated Air Clearance and Creepage distance values as well as the indicated Test voltage.
Form & Material
- Shell style / Model id
- CF - Straight plug with cable collet, watertight (IP 66) and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- PEI (Polyetherimide), grey
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 8.35 g
Environment
- Technical domain
- Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP66
- Temperature range
- -50°C / +170°C
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 3.20 - 5.20 mm
Technical plans



- Indoor/protected environments (IP50/IP64)
- Push-Pull latching system
- Keying system & color coding
- Light & fully sterilizable construction
- Disposable included
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.


Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.