Image for illustrative purpose only

CAH.H34.GLW.C7G-2

Number of contacts High Voltage
34
Gender
Reverse Gender
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
5.30 - 7.20 mm
Size
2P
Sold in sets of 20. Quantity 1 = 20 items.

Electrical Configuration

Number of contacts High Voltage
34
Contact Termination High voltage
Solder
Insert configuration value
2P.H34 - 34 High Voltage
Insulator
L: PEEK for solder contacts
Rated current
1.2 A
Single wire jacket diameter max
0.7 mm (0.276 in)
ESD air discharge - IEC 61000-4-2: 2008 - 969 hPa / 25°C / 35 %HR
12 kV DC with standard model CKH.H34.GLW.C72G-2
Creepage (contact-contact) - Mated with fixed socket
IEC 60601-1 - 5.3 mm (0.209 in)
Creepage (contact-contact) - Unmated
IEC 60601-1 - 5.5 mm (0.217 in)
Air clearance distances (contact-contact) – Mated with fixed socket
IEC 60601-1 - 5.3 mm (0.209 in)
Air clearance distances (contact-contact) – Unmated
IEC 60601-1 - 5.5 mm (0.217 in)
Air clearance - 1 or 2 MOOP - Mated with fixed socket / free socket
IEC 60601-1: 9.8 kV DC / 30.1 mm (1.185 in)
Creepage 2 MOOP - Mated with fixed socket
IEC 60601-1: 1 kV DC / 30.1mm (1.185 in)
Test voltage contact-contact
5.6 kV DC
Bucket Dia.
0.4 mm (0.0157in)
Contact Dia.
0.5 mm (0.0197in)
Gender
Reverse Gender

Form & Material

Shell style / Model id
CA - Straight plug with cable collet
Plug
Straight
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
H: 3 keys (alpha=0, gamma=80, Plug: female contacts, Receptacle: male contacts)
Colour
Grey
Weight
10 g

Environment

Technical domain
Medical : EP Catheter - Specially designed for mapping and PFA applications, Energy and Industrial, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
>1000 mating cycles
Temperature range
-50°C / +150°C
F retention
min 110 N
Steam sterilization
Fully sterilizable (Steam, Gamma, ETO) following our protocols and tests in line with ISO 11134 and IEC 60601-1 standards. For more details on sterilization methods and cycles, please contact us.
Note
This reference is sold in sets of 20 pieces and includes respective quantities of polyimide tubes and potting rings required for the cable assembly. Ordering individual references is not possible.

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
5.30 - 7.20 mm
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.