Image for illustrative purpose only
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
MP

Electrical Configuration

Insulator
L: PEEK (UL 94 / V-0/1.5)
Gender
Standard

Form & Material

Shell style / Model id
ML - Socket, key (N) or keys (P, S and T), nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Proprietary sulfone, grey
Locking system
Push-pull
Keying
3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Variant
Grey front flange
Weight
13.45 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP50
Endurance
>2000 mating cycles
Temperature range
-50°C / +170°C
REDEL MP - Modular Inner Push-Pull
REDEL MP - Modular Inner Push-Pull
Custom intelligence integration
Expandable and future proof connectivity solution
Extreme high-density and space saving design
Inner Push-Pull patented latching system
Modular and configurable connector system
Multiple transmission types in one hybrid connector
Main Features
Custom intelligence integration
Expandable and future proof connectivity solution
Extreme high-density and space saving design
Inner Push-Pull patented latching system
Modular and configurable connector system
Multiple transmission types in one hybrid connector
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.