Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- REDEL
- REDEL MP - Modular Inner Push-Pull
- MKN.V04.GEZG
Electrical Configuration
- Insert configuration value
- V04 - Insulator rack for Modules (to be ordered separately)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Gender
- Standard
Form & Material
- Shell style / Model id
- MK - Socket, key (N) or keys (P, S and T), with two nuts (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Proprietary sulfone, grey
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Grey front nut
- Weight
- 13.4 g
Environment
- Technical domain
- Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- >2000 mating cycles
- Temperature range
- -50°C / +170°C
CAD
- Custom intelligence integration
- Expandable and future proof connectivity solution
- Extreme high-density and space saving design
- Inner Push-Pull patented latching system
- Modular and configurable connector system
- Multiple transmission types in one hybrid connector
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.


Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.