Image for illustrative purpose only
Number of contacts Low Voltage
4
Gender
Reverse Gender
Plug
Plug - Straight
Locking system
Ratchet
Jacket cable outside diameter [mm]
4.85 - 9.70 mm
Size
1M

Electrical Configuration

Number of contacts Low Voltage
4
Contact Termination Low voltage
Crimp
Insert configuration value
1M.304_2 - 2 (0.7 mm) + 2 (1.3 mm) Low Voltage
Insulator
R: PEEK (mixed multipole)
Rated current
0.7 mm : 11 A, 1.3 mm : 18.5 A
Bucket Dia.
2x0.87 mm, 2x1.6 mm
Contact Dia.
2x0.7 mm, 2x1.3 mm
Wire Size/AWG details
0.7 mm : 26-22, 1.3 mm : 20-16
Gender
Reverse Gender

Form & Material

Shell style / Model id
FM - Straight plug, key (N) or keys (P, R, S, T, U, V, W and X) with knurled grip and mold stop
Plug
Straight
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Ratchet
Keying
S: 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts)
Colour
Grey

Environment

Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
3000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-76
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
For overmolding
Fixation type
Mold stop (overmolding)
Jacket cable outside diameter [mm]
4.85 - 9.70 mm

Technical plans

https://web.lemo.com/img/Illustrations/m/types/1m_304_2_f.gif
https://web.lemo.com/img/Illustrations/m/models/fmn_t.gif
https://web.lemo.com/img/Illustrations/m/keys/s.gif

Dimensions

A B C D F Ls Lr M P X
mm. 14.6 10.5 14.2 9.7 12.4 27.1 27.1 9.7 3.9 6.7
in. 0.57 0.41 0.56 0.38 0.49 1.07 1.07 0.38 0.15 0.26
M - Rugged Ratchet coupling
M - Rugged Ratchet coupling
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Main Features
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.